??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1b1_383818_180m
Bill of material
F1B1-383818-180M
Part Number
F1B1-383818-180M
Description
Unshielded SMT Power Inductor, 18uH, 0.8A, 432 Ohm, 3.8 x 3.8 x 1.8mm
Inductance
18 uH
Current
0,8 A
Saturation
0,92 A
DCR
432 Ohm
Test Frequence (KHz)
100
Max Height
1,8 mm
Shielding
Unshielded
Dimensions Max
3.8 x 3.8 x 1.8 mm
Packaging
Bulk
Voransichten
3D
2D
CAD-Modelle herunterladen