??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1b1_383815_270m
Bill of material
F1B1-383815-270M
Part Number
F1B1-383815-270M
Description
Unshielded SMT Power Inductor, 27uH, 0.6A, 900 Ohm, 3.8 x 3.8 x 1.5mm
Inductance
27 uH
Current
0,6 A
Saturation
0,65 A
DCR
900 Ohm
Test Frequence (KHz)
100
Max Height
1,5 mm
Shielding
Unshielded
Dimensions Max
3.8 x 3.8 x 1.5 mm
Packaging
Bulk
미리보기
3D
2D
CAD모델 다운로드