??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1b1_383812_4r7m
Bill of material
F1B1-383812-4R7M
Part Number
F1B1-383812-4R7M
Description
Unshielded SMT Power Inductor, 4.7uH, 0.9A, 240 Ohm, 3.8 x 3.8 x 1.2mm
Inductance
4,7 uH
Current
0,9 A
Saturation
1,2 A
DCR
240 Ohm
Test Frequence (KHz)
100
Max Height
1,2 mm
Shielding
Unshielded
Dimensions Max
3.8 x 3.8 x 1.2 mm
Packaging
Bulk
Voransichten
3D
2D
CAD-Modelle herunterladen