??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1b1_303015_8r2m
Bill of material
F1B1-303015-8R2M
Part Number
F1B1-303015-8R2M
Description
Unshielded SMT Power Inductor, 8.2uH, 0.95A, 325 Ohm, 3 x 3 x 1.5mm
Inductance
8,2 uH
Current
0,95 A
Saturation
1,1 A
DCR
325 Ohm
Test Frequence (KHz)
100
Max Height
1,5 mm
Shielding
Unshielded
Dimensions Max
3 x 3 x 1.5 mm
Packaging
Bulk
Previews
3D
2D
CAD modeli indir