??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1b1_303015_1r2m
Bill of material
F1B1-303015-1R2M
Part Number
F1B1-303015-1R2M
Description
Unshielded SMT Power Inductor, 1.2uH, 1.9A, 88 Ohm, 3 x 3 x 1.5mm
Inductance
1,2 uH
Current
1,9 A
Saturation
2,6 A
DCR
88 Ohm
Test Frequence (KHz)
100
Max Height
1,5 mm
Shielding
Unshielded
Dimensions Max
3 x 3 x 1.5 mm
Packaging
Bulk
미리보기
3D
2D
CAD모델 다운로드