??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1b1_303012_150m
Bill of material
F1B1-303012-150M
Part Number
F1B1-303012-150M
Description
Unshielded SMT Power Inductor, 15uH, 0.48A, 781 Ohm, 3 x 3 x 1.2mm
Inductance
15 uH
Current
0,48 A
Saturation
0,65 A
DCR
781 Ohm
Test Frequence (KHz)
100
Max Height
1,2 mm
Shielding
Unshielded
Dimensions Max
3 x 3 x 1.2 mm
Packaging
Bulk
Previews
3D
2D
Descarga de modelos CAD