??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a2_464615_120m
Bill of material
F1A2-464615-120M
Part Number
F1A2-464615-120M
Description
Shielded SMD Power Inductor, 12.0uH, 900mA, 1 LN, 4.6 x 4.6mm Footprint, 1.5mm Height Profile
Inductance
12 uH
Current
0,9 A
Saturation
1,1 A
DCR
290 Ohm
Test Frequency
100 KHz
Max Height
1,5 mm
Dimensions Max
4.6 x 4.6 x 1.5 mm
Packaging
Tape & Reel
Shielding
Shielded
Voransichten
3D
2D
CAD-Modelle herunterladen