??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a2_464612_3r3n
Bill of material
F1A2-464612-3R3N
Part Number
F1A2-464612-3R3N
Description
Shielded SMD Power Inductor, 3.3uH, 1.55A, 1 LN, 4.6 x 4.6mm Footprint, 1.2mm Height Profile
Inductance
3,3 uH
Current
1,55 A
Saturation
1,4 A
DCR
110 Ohm
Test Frequency
100 KHz
Max Height
1,2 mm
Dimensions Max
4.6 x 4.6 x 1.2 mm
Packaging
Tape & Reel
Shielding
Shielded
Anteprime
3D
2D
Download modelli CAD