??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a2_464612_1r8n
Bill of material
F1A2-464612-1R8N
Part Number
F1A2-464612-1R8N
Description
Shielded SMD Power Inductor, 1.8uH, 1.80A, 1 LN, 4.6 x 4.6mm Footprint, 1.2mm Height Profile
Inductance
1,8 uH
Current
1,8 A
Saturation
1,7 A
DCR
80 Ohm
Test Frequency
100 KHz
Max Height
1,2 mm
Dimensions Max
4.6 x 4.6 x 1.2 mm
Packaging
Tape & Reel
Shielding
Shielded
Previews
3D
2D
Pobierz modele CAD