??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a2_464612_100m
Bill of material
F1A2-464612-100M
Part Number
F1A2-464612-100M
Description
Shielded SMD Power Inductor, 10.0uH, 1.10A, 1 LN, 4.6 x 4.6mm Footprint, 1.2mm Height Profile
Inductance
10 uH
Current
1,1 A
Saturation
0,7 A
DCR
240 Ohm
Test Frequency
100 KHz
Max Height
1,2 mm
Dimensions Max
4.6 x 4.6 x 1.2 mm
Packaging
Tape & Reel
Shielding
Shielded
プレビュー
3D
2D
ダウンロード(CADデータ)