??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a2_383818_390m
Bill of material
F1A2-383818-390M
Part Number
F1A2-383818-390M
Description
Shielded SMD Power Inductor, 39.0uH, 400mA, 1 LN, 3.8 x 3.8mm Footprint, 1.8mm Height Profile
Inductance
39 uH
Current
0,4 A
Saturation
0,55 A
DCR
845 Ohm
Test Frequency
100 KHz
Max Height
1,8 mm
Dimensions Max
3.8 x 3.8 x 1.8 mm
Packaging
Tape & Reel
Shielding
Shielded
プレビュー
3D
2D
ダウンロード(CADデータ)