??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a2_383818_120m
Bill of material
F1A2-383818-120M
Part Number
F1A2-383818-120M
Description
Shielded SMD Power Inductor, 12.0uH, 700mA, 1 LN, 3.8 x 3.8mm Footprint, 1.8mm Height Profile
Inductance
12 uH
Current
0,7 A
Saturation
1 A
DCR
275 Ohm
Test Frequency
100 KHz
Max Height
1,8 mm
Dimensions Max
3.8 x 3.8 x 1.8 mm
Packaging
Tape & Reel
Shielding
Shielded
Anteprime
3D
2D
Download modelli CAD