??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a2_383815_330m
Bill of material
F1A2-383815-330M
Part Number
F1A2-383815-330M
Description
Shielded SMD Power Inductor, 33.0uH, 420mA, 1 LN, 3.8 x 3.8mm Footprint, 1.5mm Height Profile
Inductance
33 uH
Current
0,42 A
Saturation
0,42 A
DCR
720 Ohm
Test Frequency
100 KHz
Max Height
1,5 mm
Dimensions Max
3.8 x 3.8 x 1.5 mm
Packaging
Tape & Reel
Shielding
Shielded
预览
3D
2D
下载CAD模型