??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a2_383815_120m
Bill of material
F1A2-383815-120M
Part Number
F1A2-383815-120M
Description
Shielded SMD Power Inductor, 12.0uH, 700mA, 1 LN, 3.8 x 3.8mm Footprint, 1.5mm Height Profile
Inductance
12 uH
Current
0,7 A
Saturation
0,75 A
DCR
290 Ohm
Test Frequency
100 KHz
Max Height
1,5 mm
Dimensions Max
3.8 x 3.8 x 1.5 mm
Packaging
Tape & Reel
Shielding
Shielded
Previews
3D
2D
Pobierz modele CAD