??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a2_383812_8r2n
Bill of material
F1A2-383812-8R2N
Part Number
F1A2-383812-8R2N
Description
Shielded SMD Power Inductor, 8.2uH, 770mA, 1 LN, 3.8 x 3.8mm Footprint, 1.2mm Height Profile
Inductance
8,2 uH
Current
0,77 A
Saturation
0,84 A
DCR
265 Ohm
Test Frequency
100 KHz
Max Height
1,2 mm
Dimensions Max
3.8 x 3.8 x 1.2 mm
Packaging
Tape & Reel
Shielding
Shielded
预览
3D
2D
下载CAD模型