??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a2_383812_470m
Bill of material
F1A2-383812-470M
Part Number
F1A2-383812-470M
Description
Shielded SMD Power Inductor, 47.0uH, 320mA, 1 LN, 3.8 x 3.8mm Footprint, 1.2mm Height Profile
Inductance
47 uH
Current
0,32 A
Saturation
0,28 A
DCR
1440 Ohm
Test Frequency
100 KHz
Max Height
1,2 mm
Dimensions Max
3.8 x 3.8 x 1.2 mm
Packaging
Tape & Reel
Shielding
Shielded
Previews
3D
2D
下載CAD模型