??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a2_303015_6r8n
Bill of material
F1A2-303015-6R8N
Part Number
F1A2-303015-6R8N
Description
Shielded SMD Power Inductor, 6.8uH, 940mA, 1LN, 3.0 x 3.0mm Footprint, 1.5mm Height Profile
Inductance
6,8 uH
Current
0,94 A
Saturation
0,87 A
DCR
250 Ohm
Test Frequency
100 KHz
Max Height
1,5 mm
Dimensions Max
3.0 x 3.0 x 1.5 mm
Packaging
Tape & Reel
Shielding
Shielded
Previews
3D
2D
CAD modeli indir