??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a2_303015_1r5n
Bill of material
F1A2-303015-1R5N
Part Number
F1A2-303015-1R5N
Description
Shielded SMD Power Inductor, 1.5uH, 1.60A, 1LN, 3.0 x 3.0mm Footprint, 1.5mm Height Profile
Inductance
1,5 uH
Current
1,6 A
Saturation
1,8 A
DCR
85 Ohm
Test Frequency
100 KHz
Max Height
1,5 mm
Dimensions Max
3.0 x 3.0 x 1.5 mm
Packaging
Tape & Reel
Shielding
Shielded
Previews
3D
2D
Descarga de modelos CAD