??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a2_303015_100m
Bill of material
F1A2-303015-100M
Part Number
F1A2-303015-100M
Description
Shielded SMD Power Inductor, 10.0uH, 750mA, 1LN, 3.0 x 3.0mm Footprint, 1.5mm Height Profile
Inductance
10 uH
Current
0,75 A
Saturation
0,7 A
DCR
340 Ohm
Test Frequency
100 KHz
Max Height
1,5 mm
Dimensions Max
3.0 x 3.0 x 1.5 mm
Packaging
Tape & Reel
Shielding
Shielded
プレビュー
3D
2D
ダウンロード(CADデータ)