??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a2_303012_5r6n
Bill of material
F1A2-303012-5R6N
Part Number
F1A2-303012-5R6N
Description
Shielded SMD Power Inductor, 5.6uH, 950mA, 1LN, 3.0 x 3.0mm Footprint, 1.2mm Height Profile
Inductance
5,6 uH
Current
0,95 A
Saturation
0,85 A
DCR
215 Ohm
Test Frequency
100 KHz
Max Height
1,2 mm
Dimensions Max
3.0 x 3.0 x 1.2 mm
Packaging
Tape & Reel
Shielding
Shielded
Previews
3D
2D
Stáhnout CAD model