??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a2_303012_2r7n
Bill of material
F1A2-303012-2R7N
Part Number
F1A2-303012-2R7N
Description
Shielded SMD Power Inductor, 2.7uH, 1.30A, 1LN, 3.0 x 3.0mm Footprint, 1.2mm Height Profile
Inductance
2,7 uH
Current
1,3 A
Saturation
1,3 A
DCR
130 Ohm
Test Frequency
100 KHz
Max Height
1,2 mm
Dimensions Max
3.0 x 3.0 x 1.2 mm
Packaging
Tape & Reel
Shielding
Shielded
Previews
3D
2D
Descarga de modelos CAD