??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a2_303010_8r2n
Bill of material
F1A2-303010-8R2N
Part Number
F1A2-303010-8R2N
Description
Shielded SMD Power Inductor, 8.2uH, 650mA, 1LN, 3.0 x 3.0mm Footprint, 1mm Height Profile
Inductance
8,2 uH
Current
0,65 A
Saturation
0,55 A
DCR
415 Ohm
Test Frequency
100 KHz
Max Height
1 mm
Dimensions Max
3.0 x 3.0 x 1 mm
Packaging
Tape & Reel
Shielding
Shielded
Previews
3D
2D
Сваляне на CAD модели