??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a2_303010_6r8n
Bill of material
F1A2-303010-6R8N
Part Number
F1A2-303010-6R8N
Description
Shielded SMD Power Inductor, 6.8uH, 700mA, 1LN, 3.0 x 3.0mm Footprint, 1mm Height Profile
Inductance
6,8 uH
Current
0,7 A
Saturation
0,6 A
DCR
320 Ohm
Test Frequency
100 KHz
Max Height
1 mm
Dimensions Max
3.0 x 3.0 x 1 mm
Packaging
Tape & Reel
Shielding
Shielded
Previews
3D
2D
Descarga de modelos CAD