??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a2_303010_5r6n
Bill of material
F1A2-303010-5R6N
Part Number
F1A2-303010-5R6N
Description
Shielded SMD Power Inductor, 5.6uH, 750mA, 1LN, 3.0 x 3.0mm Footprint, 1mm Height Profile
Inductance
5,6 uH
Current
0,75 A
Saturation
0,68 A
DCR
295 Ohm
Test Frequency
100 KHz
Max Height
1 mm
Dimensions Max
3.0 x 3.0 x 1 mm
Packaging
Tape & Reel
Shielding
Shielded
Previews
3D
2D
Baixar modelos em CAD