??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a2_303010_3r3n
Bill of material
F1A2-303010-3R3N
Part Number
F1A2-303010-3R3N
Description
Shielded SMD Power Inductor, 3.3uH, 900mA, 1LN, 3.0 x 3.0mm Footprint, 1mm Height Profile
Inductance
3,3 uH
Current
0,9 A
Saturation
0,87 A
DCR
190 Ohm
Test Frequency
100 KHz
Max Height
1 mm
Dimensions Max
3.0 x 3.0 x 1 mm
Packaging
Tape & Reel
Shielding
Shielded
Previews
3D
2D
Baixar modelos em CAD