??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a1_464615_270m
Bill of material
F1A1-464615-270M
Part Number
F1A1-464615-270M
Description
Shielded SMT Power Inductor, 27uH, 550mA, 980 Ohm
Inductance
27 uH
Current
0,55 A
Saturation
0,6 A
DCR
980 Ohm
Test Frequence (KHz)
100
Max Height
1,5 mm
Shielding
Shielded
Dimensions Max
4.6 x 4.6 x 1.5 mm
Packaging
Bulk
Previews
3D
2D
Pobierz modele CAD