??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a1_383818_220m
Bill of material
F1A1-383818-220M
Part Number
F1A1-383818-220M
Description
Shielded SMT Power Inductor, 22.0uH, 550mA, 563 Ohm
Inductance
22 uH
Current
0,55 A
Saturation
0,5 A
DCR
563 Ohm
Test Frequence (KHz)
100
Max Height
1,8 mm
Shielding
Shielded
Dimensions Max
3.8 x 3.8 x 1.8 mm
Packaging
Bulk
Previews
3D
2D
Baixar modelos em CAD