??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a1_383818_150m
Bill of material
F1A1-383818-150M
Part Number
F1A1-383818-150M
Description
Shielded SMT Power Inductor, 15.0uH, 650mA, 393 Ohm
Inductance
15 uH
Current
0,65 A
Saturation
0,6 A
DCR
393 Ohm
Test Frequence (KHz)
100
Max Height
1,8 mm
Shielding
Shielded
Dimensions Max
3.8 x 3.8 x 1.8 mm
Packaging
Bulk
Previews
3D
2D
下載CAD模型