??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a1_383815_220m
Bill of material
F1A1-383815-220M
Part Number
F1A1-383815-220M
Description
Shielded SMT Power Inductor, 22.0uH, 550mA, 575 Ohm
Inductance
22 uH
Current
0,55 A
Saturation
0,45 A
DCR
575 Ohm
Test Frequence (KHz)
100
Max Height
1,5 mm
Shielding
Shielded
Dimensions Max
3.8 x 3.8 x 1.5 mm
Packaging
Bulk
Previews
3D
2D
Сваляне на CAD модели