??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a1_303018_8r2n
Bill of material
F1A1-303018-8R2N
Part Number
F1A1-303018-8R2N
Description
Shielded SMT Power Inductor, 8.2uH, 780mA, 351 Ohm
Inductance
8,2 uH
Current
0,78 A
Saturation
0,6 A
DCR
351 Ohm
Test Frequence (KHz)
100
Max Height
1,8 mm
Shielding
Shielded
Dimensions Max
3 x 3 x 1.8 mm
Packaging
Bulk
Previews
3D
2D
Pobierz modele CAD