??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a1_303018_5r6n
Bill of material
F1A1-303018-5R6N
Part Number
F1A1-303018-5R6N
Description
Shielded SMT Power Inductor, 5.6uH, 850mA, 247 Ohm
Inductance
5,6 uH
Current
0,85 A
Saturation
0,75 A
DCR
247 Ohm
Test Frequence (KHz)
100
Max Height
1,8 mm
Shielding
Shielded
Dimensions Max
3 x 3 x 1.8 mm
Packaging
Bulk
Anteprime
3D
2D
Download modelli CAD