??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a1_303018_4r7n
Bill of material
F1A1-303018-4R7N
Part Number
F1A1-303018-4R7N
Description
Shielded SMT Power Inductor, 4.7uH, 900mA, 221 Ohm
Inductance
4,7 uH
Current
0,9 A
Saturation
0,8 A
DCR
221 Ohm
Test Frequence (KHz)
100
Max Height
1,8 mm
Shielding
Shielded
Dimensions Max
3 x 3 x 1.8 mm
Packaging
Bulk
Previews
3D
2D
Stáhnout CAD model