??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a1_303018_270m
Bill of material
F1A1-303018-270M
Part Number
F1A1-303018-270M
Description
Shielded SMT Power Inductor, 27.0uH, 400mA, 1105 Ohm
Inductance
27 uH
Current
0,4 A
Saturation
0,33 A
DCR
1105 Ohm
Test Frequence (KHz)
100
Max Height
1,8 mm
Shielding
Shielded
Dimensions Max
3 x 3 x 1.8 mm
Packaging
Bulk
Previews
3D
2D
Baixar modelos em CAD