??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a1_303015_6r8n
Bill of material
F1A1-303015-6R8N
Part Number
F1A1-303015-6R8N
Description
Shielded SMT Power Inductor, 6.8uH, 770mA, 416 Ohm
Inductance
6,8 uH
Current
0,77 A
Saturation
0,6 A
DCR
416 Ohm
Test Frequence (KHz)
100
Max Height
1,5 mm
Shielding
Shielded
Dimensions Max
3 x 3 x 1.5 mm
Packaging
Bulk
Previews
3D
2D
Pobierz modele CAD