??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a1_303012_5r6n
Bill of material
F1A1-303012-5R6N
Part Number
F1A1-303012-5R6N
Description
Shielded SMT Power Inductor, 5.6uH, 670mA, 442 Ohm
Inductance
5,6 uH
Current
0,67 A
Saturation
0,46 A
DCR
442 Ohm
Test Frequence (KHz)
100
Max Height
1,2 mm
Shielding
Shielded
Dimensions Max
3 x 3 x 1.2 mm
Packaging
Bulk
Previews
3D
2D
下載CAD模型