??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a1_303012_3r3n
Bill of material
F1A1-303012-3R3N
Part Number
F1A1-303012-3R3N
Description
Shielded SMT Power Inductor, 3.3uH, 820mA, 260 Ohm
Inductance
3,3 uH
Current
0,82 A
Saturation
0,6 A
DCR
260 Ohm
Test Frequence (KHz)
100
Max Height
1,2 mm
Shielding
Shielded
Dimensions Max
3 x 3 x 1.2 mm
Packaging
Bulk
Previews
3D
2D
下載CAD模型