??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
eco_450_48 - Signal Transformer
Bill of material
ECO-450-48
Part Number
ECO-450-48
Description
450 VA Isolation Transformer, Din Rail or Chassis Mounting, UL Listed, Class F, 50/60Hz, 115/230 Primary, 24/48 Secondary
Power
450 VA
Output Series
48VCT
Output Parallel
24V
Input
115V/230V V
Mounting
Din Rail/Chassis Mount
Frequency
50/60Hz Hz
Weight
11.5 lbs (5.22 kg)
Length
4.96 in. (126 mm)
Width
5.35 in. (135.9 mm)
Height
4.9 in. (124.5 mm)
미리보기
3D
2D
CAD모델 다운로드