??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dst_5_24 - Signal Transformer
Bill of material
DST-5-24
Part Number
DST-5-24
Description
Split Bobbin Low Power Transformer, 12VA Power, 115V/230V Input, 24VCT Output Series
Power
12 VA
Output Series
24VCT
Output Parallel
12V
Input
115V/230V V
Mounting
Thru Hole Mount
Frequency
50/60Hz Hz
Weight
0.7 lbs (0.32 kg)
Length
1.91 in. (48.5 mm)
Width
1.59 in. (40.4 mm)
Height
1.45 in. (36.8 mm)
Previews
3D
2D
Сваляне на CAD модели