??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-V-681K
Bill of material
DRC-V-681K
Part Number
DRC-V-681K
Description
Radial Inductor with Leads, 680µH, 0.42A
I sat
0,42 A
I rms
0,38 A
Inductance
680 uH
DRC
1,6 Ohm
Max Height
12,5 mm
Dimensions Max
12.5 x 8.7 mm
Previews
3D
2D
Stáhnout CAD model