??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-V-270K
Bill of material
DRC-V-270K
Part Number
DRC-V-270K
Description
Radial Inductor with Leads, 27µH, 2.5A
I sat
2,5 A
I rms
1,7 A
Inductance
27 uH
DRC
0,08 Ohm
Max Height
12,5 mm
Dimensions Max
12.5 x 8.7 mm
Previews
3D
2D
Download CAD models