??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-V-220K
Bill of material
DRC-V-220K
Part Number
DRC-V-220K
Description
Radial Inductor with Leads, 22µH, 2A
I sat
2 A
I rms
2,55 A
Inductance
22 uH
DRC
0,07 Ohm
Max Height
12,5 mm
Dimensions Max
12.5 x 8.7 mm
预览
3D
2D
下载CAD模型