??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-1213-330J-UL
Bill of material
DRC-1213-330J-UL
Part Number
DRC-1213-330J-UL
Description
Radial Inductor with Leads, 33.0µH, 3.7A
Inductance
33 uH
I rms
3,7 A
I sat
4,5 A
DCR
0,043 Ohm
Dimensions Max
16.0 x 14.0 mm
Shielding
No
Packaging
Tape and Reel
Previews
3D
2D
下載CAD模型