??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-1018-332J-UL
Bill of material
DRC-1018-332J-UL
Part Number
DRC-1018-332J-UL
Description
Radial Inductor with Leads, 3300.0µH, 0.38A
Inductance
3300 uH
I rms
0,38 A
I sat
0,38 A
DCR
2,53 Ohm
Dimensions Max
21.0 x 12.0 mm
Shielding
No
Packaging
Tape and Reel
Previews
3D
2D
Stáhnout CAD model