??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-1018-153J-UL
Bill of material
DRC-1018-153J-UL
Part Number
DRC-1018-153J-UL
Description
Radial Inductor with Leads, 15000.0µH, 0.18A
Inductance
15000 uH
I rms
0,18 A
I sat
0,18 A
DCR
10,5 Ohm
Dimensions Max
21.0 x 12.0 mm
Shielding
No
Packaging
Tape and Reel
Anteprime
3D
2D
Download modelli CAD