??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-1018-150J-UL
Bill of material
DRC-1018-150J-UL
Part Number
DRC-1018-150J-UL
Description
Radial Inductor with Leads, 15.0µH, 4.0A
Inductance
15 uH
I rms
4 A
I sat
5,5 A
DCR
0,022 Ohm
Dimensions Max
21.0 x 12.0 mm
Shielding
No
Packaging
Tape and Reel
Previews
3D
2D
Descarga de modelos CAD