??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-1010-682J-UL
Bill of material
DRC-1010-682J-UL
Part Number
DRC-1010-682J-UL
Description
Radial Inductor with Leads, 6800.0µH, 0.18A
Inductance
6800 uH
I rms
0,18 A
I sat
0,2 A
DCR
9,8 Ohm
Dimensions Max
13.0 x 12.0 mm
Shielding
No
Packaging
Tape and Reel
Previews
3D
2D
Stáhnout CAD model