??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-0810-681J-UL
Bill of material
DRC-0810-681J-UL
Part Number
DRC-0810-681J-UL
Description
Radial Inductor with Leads, 680µH, 0.350A
Inductance
680 uH
I rms
0,35 A
DCR
1,2 Ohm
Dimensions Max
13.0 x 10.0 mm
Shielding
No
Packaging
Tape and Reel
Previews
3D
2D
Stáhnout CAD model