??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-0807-150J-UL
Bill of material
DRC-0807-150J-UL
Part Number
DRC-0807-150J-UL
Description
Radial Inductor with Leads, 15.0µH, 1.90A
Inductance
15 uH
I rms
1,9 A
I sat
2 A
DCR
0,042 Ohm
Dimensions Max
9.5 x 10.0 mm
Shielding
No
Packaging
Tape and Reel
Previews
3D
2D
下載CAD模型