??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-0608-101J-UL
Bill of material
DRC-0608-101J-UL
Part Number
DRC-0608-101J-UL
Description
Radial Inductor with Leads, 100µH, 0.650A
Inductance
100 uH
I rms
0,65 A
DCR
0,35 Ohm
Dimensions Max
11.0 x 7.5 mm
Shielding
No
Packaging
Tape and Reel
Voransichten
3D
2D
CAD-Modelle herunterladen