??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dpc_34_700 - Signal Transformer
Bill of material
DPC-34-700
Part Number
DPC-34-700
Description
Low Power Miniature Transformer, 24VA Power, 115V/230V Input, 34VCT Output Series
Power
24 VA
Output Series
34VCT
Output Parallel
17V
Input
115V/230V V
Mounting
Thru Hole Mount
Frequency
50500Hz Hz
Weight
0.75 lbs (0.34 kg)
Length
1.62 in. (41.1 mm)
Width
2.25 in. (57.2 mm)
Height
1.37 in. (34.8 mm)
Anteprime
3D
2D
Download modelli CAD